64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Series JSY3000-L Product Description Features catalogue 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points∗ Stations are only available in multiples of 4Space saving, Reduced number of SI units, Reduced wiring and wiring work. Catálogo de características
Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Series JSY3000-P Product Description Features catalogue Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve Solenoid valves and electro-pneumatic regulators can be connected to the same manifoldValve stations/Number of outputs: For 4 to 64 stations∗ /128 points∗ Stations are only available in multiples of 4Electro-pneumatic regulator stations: 1 to 4 stationsI/O unit stations: Max. 8 stationsEquipment integration allows for the centralized management of control and wiring as well as reduced wiringReduced wiring, Reduced number of SI units, Reduced wiring work, Compact. Catálogo de características
Separate Controller Ionizer / Slim Bar Type Series IZT44/45 Product Description Features catalogue Separate Controller Ionizer / Slim Bar Type Powerfully eliminates static electricity from highly charged workpiecesPulse AC type, High density emitter arrangement (6 times the number of emitters∗)∗ Compared to the existing modelCan be mounted in a narrow space (Height 23 mm x Width 20 mm)Can be installed through gaps between equipmentImproved installation, replacement, and maintenance in narrow spacesPowerful static elimination is possible without air supplyHigh speed static elimination: Discharge time reduced by approx. 60%2-way directional static elimination using branch cables2 ionizer bars can be connected to one high voltage power supplyUp to 4 high voltage power supply modules can be connected to one controller (IZT45)Flexible layout possible with various module connection methods (IZT45)Controller to Bar maximum installation distance: 15 m. Catálogo de características
Vacuum Gripper System (Foam Type) Series ZGS Product Description Features catalogue Vacuum Gripper System (Foam Type) Suitable for the palletizing and depalletizing of corrugated cardboard, etc.Combines all functions required for adsorptionEjector unit(Ejector, Supply valve/Release valve, Silencer, Pressure switch)Can be used immediately by simply connecting 1 electrical cable and air pipingWeight: 3.9kg∗ Reduces the load on robots∗ For ZGSNPK-400240BS4-RM1C8CO2 emissions (Air consumption) (SMC comparison)Ejector with new design227 L/min (ANR) ← 270 L/min (ANR)Compared to ZL6H (Supply pressure: 0.6 MPa). Catálogo de características
Electric Stopper Cylinder Series LEB# Product Description Features catalogue Electric Stopper Cylinder Designed in response to customers' requests for a motorized conveyor lineWith 2 control types available depending on the applicationControllerControllerlessEnsured stopper cylinder mounting interchangeability with equivalent stopper performanceEasy replacement of shock absorbers Replaceable just by loosening the set screw. Catálogo de características
ISO Standards (21287) Compact Cylinder Series C55/CD55 Product Description Features catalogue ISO Standards (21287) Compact Cylinder ISO Standards (21287)1.8 times the anti-lateral load capacity [New]The allowable lateral load has been improved by changing the material of the bushing (For ø20)Increased the standard product's maximum stroke limit (to 300 mm) [New]Standardization of the Double rod (C55W) type, Simple specials, and Made-to-order options [New]Change of rod end shape (-XA□)Heat-resistant cylinder (–10°C to 150°C) (-XB6)Low-speed cylinder (5 to 50 mm/s) (-XB13). Catálogo de características
Compact Cylinder Series CQ2/CDQ2 Product Description Features catalogue Compact Cylinder Sizes Ø 4, Ø 6, and Ø 10 have been added. [New]Ø 4 to Ø 200 lineupSpace-saving cylinder designed with a compact bodySmall auto switches can be mounted on 4 surfaces. (1 surface for Ø 6 annd Ø 10, 2 surfaces for Ø 12 to Ø 25)No projection of the auto switchWeight: Reduced by 5 to 13% (Compared with the existing CQ2 series)Newly added compact type foot brackets and double clevis pivot bracketPart numbers with a rod end bracket and/or mounting bolt are available. (It is not necessary to order a bracket for the applicable cylinder separately.)With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2, CDQ2#S, CDBQ2) Catálogo de características
Direct Operated/Pilot Operated 2-Port Solenoid Valve Series JSX/JSX# Product Description Features catalogue Direct Operated/Pilot Operated 2-Port Solenoid Valve The pilot operated JSXD series (N.O. specification) has been added. [New]A direct operated vacuum type (JSX##V series) has been added. [New]A direct operated steam type (JSX##S series) has been added. [New]A direct operated high pressure type (JSX##H series) has been added. [New]Improved environmental resistance due to the stainless steel coil cover【IP67 enclosure/NEMA4X∗∗ IP65 for models with a DIN terminalSpace savingCompact: Valve volume reduced by 25%∗, Lightweight: Weight reduced by 30%∗∗ Compared with the existing modelEnergy savingCoil force: 10% increase∗, Power consumption: 14% reduction∗∗ Compared with the existing model360° lead wire insertion and removal is possibleImproved weather resistance in outdoor environments. Catálogo de características
Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) Series LEFSW Product Description Features catalogue Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) A dust-tight and water-jet-resistant (IP65 equivalent) slider type productNewly developed special wear-resistant seal bandA special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.With internal battery-less absolute encoderRestart from the last stop position is possible after recovery of the power supply.Reduced maintenance (No need to manage or replace batteries)Work load:Max. 65 kg (Size 40, Lead B)Stroke:Max. 1200 mm (Size 40). Catálogo de características
Motorless Type Series LET-X11 Product Description Features catalogue Motorless Type A large slider type (LET-X11 series) has been added [New]Your motor and driver can be used togetherManufacturers of compatible motors: 18 companies. Catálogo de características