Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Stainless Steel Cylinder - CG5-S & CJ5-S

Spotless performance

  • Use it in food, beverage and medical equipment – Non-toxic additives
  • Prevent water from entering the cylinder – Special scraper
  • Extend the life of the product – The cylinder can be disassembled to replace seals.

e muito mais

  • Bore sizes (mm): 10 ~ 100
  • Strokes up to 400 mm
  • Two types of seal material, NBR or FKM, can be selected to accommodate the application
  • 5 different types of mounting.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Seleccione valores da lista e filtre os artigos que contenham esses caracteres. Ésta não é uma Busca exacta, Verifique os detalhes do Producto ou utilize a função comparar para obter mais informação sobre o producto.

Os artigos de stock podem estar sujeitos a alterações sem aviso prévio

A mostrar 1 para 10 de 20 entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Details

Libraries

Libraries

Libraries

Libraries

Libraries

Libraries

Libraries

Libraries

Libraries

Libraries

Looking for products typically on stock? Click here for standard stocked items.

CG5S-
Magnet
Mounting
Style
Bore Size
Thread
Seal Material
Stroke
 
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options