Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

2 Finger Gripper, Radial Style, Cam Style - 25A-MHY2

  • Compatible with battery manufacturing
  • Maximum gripping moment 2.28 Nm at 0.5 MPa
  • Finger opening angle from -3° to 180°
  • Double acting
  • Repeatability: ±0.2 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

25A-MHY2-D
Bore Size
Finger Option
Auto Switch
Lead Wire or Prewired Connector
Number