Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

C(L)KG/P-X2095

C(L)KG/P-X2095
With the addition of two new space-saving options to our popular Series C(L)KG and C(L)KP clamp cylinder we now have some great solutions for robot assembly and welding applications. These latest cylinders, which can be selected with or without lock, are almost 20% shorter and 50% lighter than our existing products. Available in 25, 32 and 40mm small bore sizes, these ultra-compact, slim style cylinders can also be used in conjunction with our small, magnetic field resistant, dual colour auto-switch range - Series D-P3DW.

Categorias

Sem resultados que correspondam às caracteristicas da busca.