Suffix for Cylinder
Escolha uma opção
w/o Gaiter w/Cushion Both Sides
H (w/o Gaiter w/Cushion Head Side)
HJ (Head Side Cushion, Nylon Gaiter One Side)
HJJ (Head Side Cushion, Nylon Gaiter Both Sides)
HK (Head Side Cushion, Heat Resistant Gaiter One Side)
HKK (Head Side Cushion, Heat Resistant Gaiter Both Sides)
J (Nylon Gaiter One Side, Cushion Both Sides)
JJ (Nylon Tarpaulin Both Sides, Cushion Both Sides)
JJN (Nylon Tarpaulin Both Sides, w/o Cushion)
JJR (Nylon Tarpaulin Both Sides, Cushion Rod Side)
JN (Nylon Gaiter One Side, w/o Cushion)
JR (Nylon Gaiter One Side, Cushion Rod Side)
K (Heat Resistant Gaiter One Side, Cushion Both Sides)
KK (Heat Resistant Gaiter Both Sides, w/Cushion Both Sides)
KKN (Heat Resistant Gaiter Both Sides, w/o Cushion)
KKR (Heat Resistant Gaiter Both Sides, w/Cushion Rod Side)
KN (Heat Resistant Gaiter One Side, w/oCushion)
KR (Heat Resistant Gaiter One Side, Cushion Rod Side)
N (w/o Gaiter, w/o Cushion)
R (w/o Gaiter w/Cushion Rod Side)
w/o Gaiter w/Cushion Both Sides
Auto Switch
Escolha uma opção
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
A33--Reed, DC Volt >5
A34--Reed, DC Volt >5
A44--Reed, DC Volt >5
A54--Reed, DC Volt >5
A59W--Reed, DC Volt >5
A64--Reed, DC Volt >5
A90--Reed, DC Volt, AC Volt, Horizontal
A93--Reed, DC Volt, AC Volt, LED, Horizontal
A96--Reed, DC Volt, LED, Horizontal
F59F--Solid State, Diagnostic, 4 Wire NPN, 05 M
K39--Solid State, Gen. Purpose, 2 Wire, Terminal, None
G39--Solid State, Gen. Purpose, 3 Wire NPN, Terminal
P3DWA--Solid State, 2-color Indication, Magnetic Field Resist., 2 Wire
No Switch
Lead Wire or Prewired Connector
Escolha uma opção
0.5m (Or None in the Case of No Switch)
M (1m)
L (3m)
Z (5m)
SC (0.3m Cord Length, M12-4 Pin Connector, 3 & 4 Out)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
0.5m (Or None in the Case of No Switch)