Auto Switch
Escolha uma opção No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal, 05 M
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical, 05 M
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal, 05 M
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical, 05 M
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal, 05 M
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical, 05 M
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, AC Volt, Horizontal, 05 M
A90V--Reed, DC Volt, AC Volt, Vertical, 05 M
A93--Reed, DC Volt, AC Volt, LED, Horizontal, 05 M
A93V--Reed, DC Volt, AC Volt, LED, Vertical, 05 M
A96--Reed, DC Volt, LED, Horizontal, 05 M
A96V--Reed, DC Volt, LED, Vertical, 05 M
No Switch
Lead Wire or Prewired Connector
Escolha uma opção 0.5m (Or None in the Case of No Switch)
L (3m)
Z (5m)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
LAPC (3.0m Cord Length, M8-3 Pin Connector)
LDPC (3.0m Cord Length, M12-4 Pin Connector)
0.5m (Or None in the Case of No Switch)