Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

C(D)QSK, Compact Cylinder, Double Acting, Single Rod, Non-rotating

  • Non-rotating rod
  • Bore sizes in mm: 12, 16, 20, 25
  • Strokes: 5mm through 50mm depending upon bore size
  • Mounts: through hole, both ends tapped, foot, front or rear flanges, double clevis
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Option
Auto Switch
Lead Wire or Prewired Connector
Number