Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

C(D)Q2*S, Compact Cylinder, Double Acting, Single Rod, Anti-lateral Load w/Auto Switch Mounting Groove

  • Double acting, single rod, compact cylinder
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard stroke range (mm): 5 to 100
  • Port threads: Rc, NPT or G
  • Can mount small auto switches on 4 surfaces.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
  []
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number