Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

C(D)M2X-Z, Low Speed Cylinder, Double Acting, Single Rod

  • CM2, low friction type
  • Mountings: 12 options available
  • Bore sizes: 20, 25, 32, 40mm
  • Strokes up to 300mm as standard
  • Auto switch capable

Configure your product

CM2X-Z
Magnet
Mounting
Bore Size
Thread
Stroke
 
Rod End Thread
Auto Switch
Lead Wire or Prewired Connector
Number