Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

C(D)G5-S, Stainless Steel Cylinder, Double Acting, Single Rod

  • Double acting, single rod CG5-S cylinder
  • All stainless steel external parts
  • Special scraper prevents water from entering cylinder
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
  • Auto switch capability

Configure your product

CG5S-
Magnet
Mounting
Style
Bore Size
Thread
Seal Material
Stroke
 
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options