Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

C(D)A2-Z-XC88/89/91, Air Cylinder Standard Type, Double Acting Single Rod, Spatter resistant coil scraper

  • Double acting, single rod, standard type
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 1 to 1000
  • Maximum operating pressure: 1.0MPa
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Bracket 1
Bracket 2
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order