Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

AS (Standard - w/Built-in One-touch Fitting)

AS (Standard - w/Built-in One-touch Fitting)
Using SMC speed controllers with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These speed controllers allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.

Categorias

Sem resultados que correspondam às caracteristicas da busca.