Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

AS (Stainless Steel)

AS (Stainless Steel)
Suitable for applications where copper free specifications are required, the "-FG" series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC's one-touch fitting available for tubing sizes from 4mm to 12mm OD.

Categorias

Sem resultados que correspondam às caracteristicas da busca.