Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

ARM11A, Small Manifold Regulator, Common Supply

  • Manifold regulator, common supply type
  • IN/OUT fittings: straight & elbow (metric & inch)
  • Proof pressure: 1.5MPa
  • Ambient temperature: 5~60°C
  • Variety of accessories available
  • Options: 0.35MPa setting, non-relieving, oil free

Configure your product

 
Handle Position
Piping
Stations
Fitting
Accessory
Option
Unit
Digital Pressure Switch Output Specifications