Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Analogue Auto Switch and Display Sensor Monitor – D-MH1

Install 1 switch, detect multiple positions!

  • Monitor multiple positions using a single switch – reduced inventory
  • Shorten the required commissioning time – No fine-tuning of the position is necessary when using the setting device
  • Simplify your assembly – a dingle switch means less wiring and installation time
  • Identify differences in a workpiece or wearing of tooling – small changes can be detected to allow predictive maintenance.

e muito mais

  • Analogue output: 1 to 5 VDC
  • Electrical entry: Grommet
  • Power voltage: 12 to 24 VDC
  • Rated input range: 1000 to 5000 mV
  • Display and set range: 800 to 5200 mV
  • Repeatability: ±4 mV ±1 digit.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection