Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

56-VQC1000, 5 Port Solenoid Valve, ATEX category 3

  • ATEX
  • Fluid: air/inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure type 1.0MPa)
  • mm²: metal seal 3,2; rubber seal 4,5
  • Coil rated voltage: 24VDC
  • Response time (ms) standard 1W:
    metal seal 20 or less; rubber seal 25 or less
  • Ambient & fluid temperature: -10 to 50° C

Configure your product

 
Configuration
Sealant
Configuration
Manual Override