Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

25A-VXZ2*0, Pilot Operated, 2 Port Solenoid Valve for Air

  • Compatible with battery manufacturing
  • Body material: Aluminum, Resin, C37, Stainless Steel
  • Medium: air
  • IP65 enclosure
  • Valve type: N.C., N.O.

Configure your product

25A-VXZ20
Size/Valve Type
Body/Port/Orifice
Voltage/Electrical entry
Special Voltage
Other Options (Seal/Oil-free/Port Thread)
Bracket
Rotation Angle