Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

25A-MSZ, 3-Position Rotary Table

  • Compatible with battery manufacturing
  • 3-position rotary table
  • Sizes: 10, 20, 30, 50
  • Rotating angle: Up to 190°
  • Adjustable rotation time range: from 0.2 to 1 s/90°.

Configure your product

25A-MSZA
Precision
Size
Auto Switch
Lead Wire or Prewired Connector
Number