Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

25A-AFD20-D to AFD40-D, Micro Mist Separator

  • Compatible with battery manufacturing
  • ISO 8573-1:2010 compliant
  • Nominal filtration rating 0.01 µm
  • Maximum flow rate up to 600 l/min (ANR, 0.7MPa).

Configure your product

25A-AFD--D
Body Size
Thread
Port Size
Mounting
Flow Direction
Pressure Unit