Saiba mais
Tudo sobre:
Do you need help with the selection?
Soluções industriais
Ecossistema Digital SMC
Indústrias
Documentação
Guias de selecção
Ferramentas de suporte
Novidades
Cultura da empresa
Sobre SMC
Food industry
The food industry is highly influenced by strict legal regulations. At the end of day, we all need guarantees on the food we consume. Therefore, these norms are a major issue for us when developing specific solutions for this industry. Not only in terms of materials that guarantee non-toxic final consumer products, but also in terms of the hygienic design, corrosion resistant of the materials to be used in the cleaning areas.
We have solutions ready to fulfil the challenging requirements of continuous 24/7 operation. The gold standard for measuring manufacturing productivity. Long-life components to keep up with non-stop production processes, taking care of a good maintenance.
Our team of experts, distributed amongst 83 countries, boast the specific expertise to support all the above daily challenges with either standard or customised solutions that are supported by our five technical centres, two of them located in Europe.
Meeting food industry challenges means having automation specialists directly on the factory floor
Diego Mirabelli – Industry Manager Food, Europe
Between 2020 and 2027, the food processing market is expected to grow with a compound annual growth rate (CAGR) of 6.04% according to Verified Market Search. The industry will have to increase its productivity while simultaneously dealing with a lack of workers and cost pressure.
Read more >
Wet areas
Maintenance operation (OEE)
Energy-efficient components
Others
Wet areas require elements which ensure durability and a clean design to wash them down easily. Furthermore, hygienic requirements, and food safety itself, demand them to offer high corrosion resistance to environmental agents such as moisture, dirt, chemicals from the actual food.
JSY5000-H Series
Ask our experts
CDG5-X2977 Series
Clean Design. Durable. Resistant
KFG2H#-E Series
HY Series
Water-resistant & easy-to-clean.
KFG2H#-C Series
KPG Series
Oil-free and liquid-contact areas are non-metallic
Parts are cleaned, assembled and double packed in a clean room.
ZH-X267 Series
Maximum operating temperature: 260°C.
In order to minimise, or avoid, maintenance and repair costs, as well as production losses due to downtimes, a high level of system availability is essential. Therefore, we can offer components and solutions that you can rely on at any time, even at high clock frequencies and in continuous operation.
IZS40/41/42 Series
Fast removal of static electricity
Ensures safe manufacturing processes.
AC-D Series
Air standardisation requirements satisfied with uniform body style
ISO 8573 compatible.
HF1-AC-X7000 Series
PF3A7*H Series
Applicable fluid: air, nitrogen
Connectable to air combination units
Multicolour display.
PF3W Series
Applicable fluid: water and ethylene glycol aqueous solution
Manifold mounting available
G#-L Series
Improved visibility of the pressure control range with red and green zones.
KQG2 Series
Grease-free or FDA Confirm (-F Serie)
Compact & light
For steam.
CG5 Series
High corrosion resistance
Ideal for wash down applications
H1 grease
Long life cycle.
TPS-TPH Series
Polyolefin tubing & soft polyolefin tubing for wet areas.
One of the cornerstones within energy efficiency is, indeed, the “Use efficiently designed components.”
Our R&D engineers have developed a range of solutions that offer the same performance, but involves a smart design that translates both into efficiency and lower bills.
VBA Series
Designed to provide high pressure only where it is needed.
VMG Series
20% reduction in power consumption.
ZH-X185 Series
Specially designed to reduce air consumption
Maintenance-free - No moving parts.
ZK2-A Series
Ejector with integrated pressure switch.
KNH Series
Designed for amplifying the air blow flow rate.
AS-R & AS-Q Series
Speed controller with pressure reduction function.
VEX-X115 Series
Valve to modulate the air intake.
ALDS Series
Export a detailed report with exact leak value and location.
In the food industry it is essential to fulfill strict regulations that govern daily food production.
Please find below a selection of our highlighted solutions for the food industry for use in general terms. From FDA-compliant components, to elements that will ensure good air quality in your facility.
TU-X214 Series
Flexible and kink-resistant
8 colour variations.
ZP3P Series
Silicone rubber compliant with FDA21CFRSS1772600.
ZNC Series
MQP Series
Long lifetime.
Smooth & consistent operation even at low speeds.
AFF/AM/AMD Series
Lower your energy consumption.
Reduced pressure drop (5 kPa or less).
IDH Series
Stable supply of temperature and pressure-controlled dry clean air.
HRS Series
Great temperature stability for an improved performance & reliability.
We are aware of the heterogeneity between the different processes within your industry. Please see our specific answers for them below.
Our appetizing solutions for snack producers.
Discover our perfect ingredients for your industry.
Delivering the perfect serve for brewers.
Find out how we can provide the perfect solutions.
Together we can dish up ripe results.
Check out our 'mature' solutions for your process.
Always ready to deliver a steady flow of solutions.
Find out how we've bottled our solutions for your industry.