Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQZ115, 100 Series, 3 Port Solenoid Valve, Body Ported

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MP
    (high pressure style 1.0MPa)
  • 0.2mm² (poppet)
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 200VAC
  • Response time ms 2 : standard 1W 10 or less;
    high pressure 1W, low wattage and AC 13 or less

Configure your product

VQZ115-1--PR-Q
Function
Coil Voltage
Electrical Entry
Manual Override
Port Size
Model
Option
CE Compliant