Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in (New Product)

  • Replacement of existing VQ100 pilot valve with new V100 pilot valve.
  • Reduced power consumption: 0.4 W (low wattage type), 0.95 W (standard).
  • Improved operating range for low wattage type: 1.0 MPa.
  • Compact design (25/41 mm valve pitch) with high flow capacity (up to 4350 l/min).
  • Others: new locking type (manual override), plug-in compatible sub-plate type.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 12 entries
Display 10 | 20 | 50 | 100
Details

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

VQC40-1
Configuration
Sealant
Configuration
Coil Voltage
Light & Surge Suppressor
Manual Override
Piping Specification
Port Size
Thread