- Home
- Products
- Vacuum Products
- Vacuum Gripper for Cobots
- Vacuum Gripper for Collaborative Robots
Vacuum Products
Vacuum Gripper for Collaborative Robots - ZXP-X1
Ease your cobot's vacuum handling
- Minimise your mounting tasks – Vacuum gripper with integrated vacuum ejector, air supply/release valve, pressure sensor and pads
- Reduce your set-up time – Plug and Play configuration for immediate use in a collaborative robot
- Achieve flexible handling – Highly configurable with different number of pads, shapes and materials.
And much more
- Compatible manufacturers: Universal Robots, OMRON Corporation, TECHMAN ROBOT Inc, FANUC CORPORATION, YASKAWA Electric Corporation, Mitsubishi Electric Corporation, Kawasaki Heavy Industries Ltd. and KAWADA ROBOTICS CORPORATION
- It can be operated by simply connecting 1 compressed air supply tube and an electrical wiring connector
- Maximum work load: 7 kg
- Maximum suction flow rate: 17 l/min (ANR)
- Maximum vacuum pressure: -84 kPa
- Compliant with ISO 9409-1-50-4-M6, ISO 9409-1-31.5-4-M5.
Product selection
Select the product variation you need.
Please Reset Filters to modify your selection
No results found for this product selection configuration
No unique results found for this product selection configuration