Product catalogue
Metric series T, nylon type, general air tubing is offered in 6 different colors. The T series is available in roll sizes 20m and 100m. The 100-meter rolls are available as standard in black and white only.
Fluoropolymer tubing series TH is available in 4 color variations (translucent, black, red, blue) and 8 size variations. Applicable fittings include high purity fluoropolymer fittings series LQ, One-touch fittings series KQ2, KJ, miniature fittings series M, MS and insert fittings series KF. Applicable applications include food, medical care, semiconductor, automobile and general pneumatic piping.
Series TAS is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive nylon + flame resistant nylon material (UL-94 standard, V-0) and is available in black 20m or 100m rolls.
Series TAU is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive polyurethane material and is available in black 20m or 100m rolls.
The TCU series is a polyurethane coil tubing that is very flexible and makes compact piping possible. The TCU series comes in three different tube sizes and comes in the standard color of black.
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specifically for use in restricted space applications, this soft multi-purpose fluoropolymer tubing achieves a 20% increase in flexibility when compared to our existing TL/TH tubing. Available in both metric and inch sizes of between 4 -12 mm and 1/8" – 1/2" respectively, the tubing is made from denatured PTFE fluorine-based resin which provides high chemical and heat resistance up to + 260ºC. With Food Sanitation Approval (FDA), TD/TID is the perfect solution in Food and Packaging, Life Science, Semiconductor and Automotive industry applications.
The TFU series is a flat polyurethane tubing, which makes compact piping possible. TFU is available in three different tube models as standard and up to 3 tubes available for each model. Standard color is black.
Series TL high purity fluoropolymer tubing is available as standard in metric sizes of 10m or 20m rolls. The TL series has outstanding corrosion resistance, compatible with chemicals such as acids, bases and ultrapure water.
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist temperatures up to 260°C. The TLM features improved PFA material, which allows use in applications requiring chemical resistance and can withstand fluids that need to be conducted at very high temperatures. It also comes in four different colours – red, black, blue and translucent – so customers can set differently coloured tubes in a visual way to help ease the maintenance and calibration works process, which is required periodically. What is more, we have extended the size and length variations so customers can select exactly what they need in 13 metric and 9 inch options. It can also be ordered in seven different lengths from 2 metres straight up to 100 metre rolls. Developed to be combined with our extensive specific Fittings Series, the addition of the TLM tube provides customers with a complete solution for their piping equipment needs in one single step.
The clean tubing series TP consists of a polyolefin tubing (TPH), and a soft poly- olefin tubing (TPS). Both are available in six different colors and available in 20m or 100m bundles.
Series TRB flame resistance double layer tubing is suitable for air and water piping in environments where sparks from spot welders, etc., may be a problem. The double layer design uses a flame resistant resin (equivalent to UL-94 Standard V-0) for the outer layer. The TRB sereis is available in a variety of colors. 100m roll is available for all color types.
Flame resistant TRS soft nylon tubing (Equivalent to UL-94 Standard V-0), is available in 20 and 100 meter rolls. The TRS series is applicable for general air pressure and water in a spark atmosphere such as spot welding. Available colors include black, white, red, blue and green.
Series TS, for general air pressure, Soft Nylon tubing, is available in 6 different colors and 2 roll sizes. 100 meter rolls available in black and white only.
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or high pressure type and TUS is a soft polyurethane tubing.