Product catalogue
We are proud to reveal our latest tie rod air cylinder, the CA2-Z Series which promises to provide our customers with a competitive edge. The rod and head covers have been re-designed so the CA2-Z is up to 15% lighter than its predecessor. Further performance improvements have been achieved thanks to the introduction of a three turn adjustment range to the cushion valve, delivering easier control, smoother operation at the stroke end and labour cost savings for setting the cylinder speed. It comes with a variety of mounting brackets, as well as compact or magnetic field resistant auto switches that can be mounted on 4 tie-rods. In addition to the broad range of standard designs, there are a number of made to order options, making the CA2-Z ideal across a broad range of industries.
Air cylinder series CA2 has been introduced with specifications and dimensions equivalent to the existing CA1 series. Several improvements have been made to the CA2 series including lateral load improvement, increase in cushioning capacity and adoption of the new cushion seal. There has been enhanced efficiency in handling for cushion valve adjustment and weight has been reduced by 5 to 15%. Stock control of the compact auto switches is easy, since a wide variety of auto switches are available.
Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping, and lubrication optional.