Product selection
×

Go to details
Part number

My account

×

Product catalogue

MTS, Precision Cylinder (Bores 12-40)

  • High precision mounting
  • Models with air cushion are standard
  • Head side end locking available as standard
  • 3 standard mounting positions
  • 2 styles of rod end shapes are available
  • Auto switch capable

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

MTS16-25
Bore Size
Port Thread
Stroke
End Lock
Rod End
Auto Switch
Lead Wire or Prewired Connector
Number

Bore Size
16 mm
Stroke
25 mm
Lead Wire or Prewired Connector
0.5m (Or None in the Case of No Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Port Thread
12-25mm Bore: M Thread; 32-40mm Bore: Rc
End Lock
w/o End Lock
Rod End
Rod End Female Thread
Auto Switch
No Switch
Weight
0.220 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version