Product selection
×

Go to details
Part number

My account

×

Product catalogue

HRZ, High Performance Specialty Chiller, Fluorinated Coolant Type

  • Fluorinated fluids.
  • Temperature range setting: -20 to 40°C/ 20 to 90°C/ -20 to 90°C.
  • Cooling capacity: 1 kW / 2 kW / 4 kW / 8 kW.
  • Temperature stability: ±0.1°C.
  • Refrigerant: R404A (HFC).

Configure your product

 
Cooling Capacity
Temperature Set Range
Option