Product selection
×

Go to details
Part number

My account

×

Product catalogue

Compact cylinder CQ2-Z

Overcome your limits

  • Fit CQ2 to your application requirements – Large range of variations with short delivery times across Europe
  • Save space in your machines – Reduced dimensions of the cylinder and components
  • Minimise overall machine weight and increase the productivity – Lightweight just 456 g (Ø40 and 50 mm stroke).

And much more

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125, 140, 160, 180, 200
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing, clean room
  • Can mount small auto switches on 4 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CDQ2A32-125DCZ
Magnet
Mounting
Type
Bore Size
Port Thread Type
Stroke
 
Cushion
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options


Stroke
125
Magnet
D (Built-in)
Rod End Options
None
Made of Stainless Steel
None
Auto Switch
No Switch
Cushion
C (Rubber Bumper)
Mounting
A (Both Ends Tapped)
Bore Size
Ø32 mm
Type
Standard
Lead Wire or Prewired Connector
0.5 m or None in the Case of No Switch
Fluororubber Seal
None
Number
2 pcs.
Port Thread Type
Rc
Body Option
Standard (Rod End Female Thread)
Pressure medium
Compressed air
Maximum temperature of pressure medium with magnet
60 ºC
Minimum temperature of pressure medium with magnet
-10 °C
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature with magnet
60 ºC
Minimum ambient temperature with magnet
-10 °C
Number of pneumatic connections
2 pcs.
Pneumatic input connection
Rc 1/8
Mode of operation of drive
Double acting
Maximum piston speed
500 mm/s
Type of cushioning
Elastically
Piston rod end
Female-Thread
Geometric form of the piston rod
Single rod
Male thread of rod end
M14 x 1.5
Female thread of rod end
M8 x 1.25
Minimum piston speed
50 mm/s
Weight
0.780 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version