Product selection
×

Go to details
Part number

My account

×

Product catalogue

PVQ30, Compact Proportional Solenoid Valves, 0 to 100 l/min

Control the flow rate up to 100 l/min according to current
  • Repeatability: 3% or less
  • Hysteresis: 10% or less
  • Body materials: Brass (C37) and stainless steel
  • Reduced noise
  • Suitable for vacuum applications
  • Body ported and base mounted available.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 10 of 13 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

PVQ-G-
Valve Type
Voltage
Electrical Entry
Orifice Size
Port Size
Thread Type
Body/Seal Material
Option