Air Flow Controller Series IN502-44/45/46 Product Description Features catalogue Air Flow Controller A rated control flow rate range of 200 to 2000 l/min has been added. [New]Automatic flow rate adjustment is possibleDry air, N2Control accuracy: ±5 % F.SResponsiveness: 0.5 s or lessSpace saving/Reduced piping, wiring, and installation laborVarious types of grease can be selectedGrease compatible with low dew points, White vaseline, Grease for foodIO-Link compatible. Features Catalogue
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Series HRZF Product Description Features catalogue Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Low GWP refrigerant chillerGWP: 148∗ ∗ Based on the IPCC AR4EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump. Features Catalogue
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Series ASG Product Description Features catalogue Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Improved corrosion/heat resistance with the all stainless steel exteriorPossible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be usedMaterial: Stainless steel 316 (External metal parts)∗, FKM (Seal)∗ Stainless steel 304 is used as the material for parts other than body A.Max. operating temperature: 150 °CNSF H1 grease. Features Catalogue
Compact Slide Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Series MXH2 Product Description Features catalogue Compact Slide Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Size Ø 25 have been added. [New]Same width as size Ø 20Allowable moment: Max. 1.4 times greater than that of size Ø 20Improved linear guide rigidity reduces the amount of table displacement by 48%Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]Weight: Max. 6% reduction (194 g→182 g)Dimensions for mounting and length are equivalent to the existing MXH series. Features Catalogue
Compact Cylinder/High Power Type Series CQE Product Description Features catalogue Compact Cylinder/High Power Type Theoretical output: 1.5 timesThis is done even with the same external dimensions of the CQ2 seriesThe theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shapeContributes to a lower pressure air lineSupply pressure decreaed by 0.17 MPaThe same theoretical output is available even when the supply pressure to the cylinder is decreased. Features Catalogue
Manifold Controller Series JXD1-M Product Description Features catalogue Manifold Controller Up to 16 axes can be connectedMax. 8 driver units can be connectedFanless design (no cooling fan)No cooling fan = No need to worry about fan replacementOperating temperature range: 0 to 55°CCommunication protocolCC-LinkEtherNet/IP™Cables, etc. can be attached from the front. Features Catalogue
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Series LE2FS_H/LE2Y_H Product Description Features catalogue [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)*The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Features Catalogue