Product selection
×

Go to details
Part number

My account

×

Product catalogue

56-VQC2000, 5 Port Solenoid Valve, ATEX category 3

  • ATEX
  • Fluid: air/inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure type 1.0MPa)
  • mm²: metal seal 10,9; rubber seal 14,5
  • Coil rated voltage: 24VDC
  • Response time (ms) standard 1W:
    metal seal 29 or less; rubber seal 34 or less
  • Ambient & fluid temperature: -10 to 50° C