Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-C(D)UK, Free Mount Cylinder, Non-rotating, Double Acting

  • Compatible with battery manufacturing
  • Bore sizes from 10mm to 32mm available
  • Stroke lengths up to 50mm
  • Non-rotating Rod
  • Double acting
  • Auto-switch capable.

Configure your product

25A-CUK-D
Magnet
Bore Size
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number