Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

LEJS, elektrische actuator/kogelomloopspindelaandrijving met extra stijve sledevariant

  • High-precision and high-rigidity with a double axis linear guide construction, which allows the support of eccentric loads and reduces deflection.
  • Compactness with low profile and low centre of gravity:Workpiece does not interfere with the motor, as table height is larger than motor height.
  • Max. work load: 85 kg (horizontal)
  • Max. stroke: 1500 mm
  • Max. speed: 1200 mm/s

Configureer uw product

 
Nauwkeurigheid
Grootte
Motortype
Schroefspindel
Slaglengte
Motoroptie
Actuator Cable type
Lengte actuatorkabel
Driver type
I/O-kabellengte