Product selecteren
×

Ga naar details
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

ITVX, elektro-pneumatisch hogedrukreduceerventiel

  • Maximum supply pressure 5.0 MPa.
  • Set pressure range 0.01 to 3.0 MPa.
  • Suitable to assist gases other than air: Argon, Oxygen and Nitrogen.
  • Low power consumption, with a maximum consumption of 3 W.
  • Repeatability: ±1 % F.S. or less.
  • Compact and lightweight.