Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

MGQ

Put it to the test

  • Get distinguishing features – Anti-lateral load and high non-rotating accuracy
  • Take advantage of the grooves – Auto switches, lead wires and terminals can be fixed in the cylinder body
  • Use it for your heavy load applications – Suitable as stoppers or lifters on the conveyor line.

And much more

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Standard strokes up to 200 mm
  • Rubber cushion
  • Auto switch capable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Bore Size
Thread Type
Slaglengte
  []
Naderingsschakelaar
Aansluitdraad of voorbedrade connector
Aantal