Product selecteren
×

Ga naar bijzonderheden
Onderdeelnummer

Mijn account

×

Welkom bij SMC!

Productcatalogus

FDA and (EU) No 10/2011 Compliant Polyurethane Tubing - TU-X214

Your tubing safe for food production

  • Use it safely in food applications – FDA and (EU) No 10/2011 compliant
  • Identify your pneumatic circuits easily – 8 colour variations
  • Adapt the tubes to the shape of the installation – Flexible and kink-resistant
  • Choose the size that best fits your application – Ø 4 to Ø 12 mm.

En veel meer

  • Length per roll: 20 m
  • Operating temperature: -20 to 60 °C.