JSY5000-H Series
Low fluid accumulation and easy to clean
SY3000/5000/7000 Series
Compact design with high flow
CG5-X2977 Series
Hygienic Design Stainless Steel Actuator
JSB Series
Low pressure loss due to angle seat structure
PF3W Series
Applicable fluid: Water, ethylene glycol aqueous solution, deionized water and diverse Chemical liquids
ISE7#/ISE7#G/ISE79S Series
Applicable fluids: General fluids and air
PF3A8#H Series
100:1 Flow ratio with almost zero pressure loss
VEX-X115 Series
Modulate the air entry
AC-D Series
Air purity classes certified against ISO8573-1:2010
KQB2 Series
Corrosive environments with temperatures up to 150°C
TD, TLM, TH/L Series
Fluoropolymer tubing
IN502-44/45 Series
Automatic flow rate adjustment