Product selection
×

Go to details
Part number

My account

×

Product catalogue

VQZ**5, 200/300 Series, 3 Port Solenoid Valve, Base Mounted

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 - 0.7MPa
    (high pressure style 1.0MPa)
  • mm²: VQZ200 10 - 8,9; VQZ300 15,4 - 21,8
  • Coil rated voltage: 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time:
    VQZ200 metal seal 14ms or less; rubber seal 15ms or less
    VQZ300 metal seal 17ms or less; rubber seal 25ms or less

Configure your product

 
Series
Type of Actuation
Configuration
Coil Voltage
Lead Wire
Manual Override
IP65 Compliant
1
Port Size
Thread Type