Product selection
×

Go to details
Part number

My account

×

Product catalogue

Polyurethane General Use Tubing, Antistatic - TAU

  • Applicable tubing O.D.: Ø 3.2 to Ø 12 mm
  • Operating temperature: 0 to 40 °C
  • Colour: black.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

TAU0805B-20
Size
Roll Length

Size
0805 (ODØ8 IDØ5)
Roll Length
20m Roll
Weight
0.720 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version