Product selection
×

Go to details
Part number

My account

×

Product catalogue

LVC, High Purity Chemical Valve, Air Operated, Integral Fitting, Single Type

  • Orifice diameters: ø4, ø8, ø10, ø16, ø22
  • Flow characteristics: 6,3 to 145,4mm²
  • Operating pressure: 0.3 to 0.5 MPa
  • Fluid temperature: 0 to 100° C
  • Ambient temperature: 0 to 60° C
  • Tubing O.D.: Metric size – 6, 10, 12, 19, 25;
     Inch size – 1/4", 3/8", 1/2", 3/4", 1"

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

LVC-S
Body Class
Valve Type
Applicable Tube OD
Port B OUT
Pilot Port
Material
Option
Specification
Z