Product catalogue
Series ZF are air suction filters that prevent trouble in vacuum equipment caused by contaminants in the air. They are light weight and compact. ZF filter elements are easily replaced without tools.
Removed due to no functionality enabled detected
Lightweight, point-of-use ZH and ZU series vacuum generators combine design simplicity with high performance. Simply plug an air supply tube in one end, and vacuum is ready at the other end. The slim ZU generators are extra compact. The ZH and ZU immediate response may be quicker than central vacuum systems. Also, these generators are often smaller and lighter than the bulky vacuum lines used in central vacuum systems. A built-in exhaust silencer keeps generator noise to a minimum. Available in four nozzle diameters and a number of port sizes.
The multi-stage ZL series is a high-efficiency vacuum generator, which operates at 150% efficiency (compared to about 40% for other units). For each scfm of compressed air it consumes, the ZL generates an incredible 1.587 scfm of suction flow. The ZL is available with a built-in vacuum switch with digital readout for design flexibility. Other features include built-in suction filter, exhaust silencer, and one-touch tube fittings. Its' compact design allows for mounting from three sides.
The ZM series is an all-in-one vacuum generator, complete with internal suction filter, exhaust silencer, supply and break valve, and vacuum switch. Its dual-stage nozzle design increases suction flow by 40% over single-stage generators, yet its compact size makes it suitable for many different applications. ZM series generators also boast a strong vacuum break pressure for quick cycle times. Available in standalone or manifold configurations.
ZU series vacuum generators combine design simplicity with high performance. Simply plug an air supply tube in one end, and vacuum is ready at the other end. Also, these generators are often smaller and lighter than the bulky vacuum lines used in central vacuum systems. The slim ZU generators are extra compact. A built-in exhaust silencer keeps generator noise to a minimum. Available in four nozzle diameters and a number of port sizes.