Product selection
×

Go to details
Part number

My account

×

Product catalogue

Pilot Operated 2-Port Solenoid Valve for High-Pressure Gas – JSXH-X1

Built for high-pressure demands

  • Guarantee flow even at high pressures – Can be used with a differential pressure of up to 4 MPa
  • Withstand the most adverse environmental conditions – Stainless steel coil cover and IP67 enclosure
  • Cover a wide range of applications – Suitable for use with air, nitrogen, argon or oxygen
  • Save energy – Power consumption of only 6 watts.

And much more

  • Applicable fluid: air, nitrogen, argon or oxygen
  • Port size: 3/8" to 1/2"
  • Flow rate up to 4.3 (Cv)
  • Orifice diameter: 16 mm
  • Can be used with up to 4 MPa.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

JSXH21D-CH04F-5DS-X1
Port Size
Thread Type
Rated voltage
Electrical Entry
Option

Eclass code
Eclass version
Unspsc number
Unspsc version