Product selection
×

Go to details
Part number

My account

×

Air tank charge and discharge calculator

Control the times for the maximum efficiency

Does your pneumatic circuit require a higher flow rate or pressure than the one your line can supply? That means you need an air tank, and in that case, you will need to know the time it takes to fill and empty it.

This calculator will help you to ascertain the charge and discharge times of the air tank you choose, as well as the pressure and temperature conditions of isothermal and adiabatic changes.

Find your solution

You may find as well useful

  • How to procced

  • System requirements

How to procced

Extract the downloaded file into the temporary folder of your choice and run "setup.exe". You may delete the temporary folder after the installation is completed.

System requirements

The following browsers/versions are recommended for using the web version:

  • Google Chrome 77.0 or higher versions.
  • Mozilla Firefox 70.0 or higher versions.
  • Microsoft Internet Explorer 11.0 or higher versions.
  • Microsoft Edge 17 or higher versions.
  • Safari 11.0 or higher versions.

And the following system requirements are recommended for the downloadable version:

  • Operating System: Windows 8.1/10 (Version during support period) (32bit/64bit)
  • Memory: 4GB or higher
  • Hard Disk: 500 MB or more of free disk space (When installing one software product)
  • Display: 1024×768pixel or more is recommended
  • CPU: Celeron 2GHz or more is recommended