All about
Explore More
Do you need help with your product selection?
Easy setup, low weight and improved operational reliability with SMC’s wireless system
Help & Support
Manuals & downloads
Resources
Know SMC
Our commitments
News & Events
Our range of software will help to tailor your design and calculations for your machine build.
Please find the selection of e-Tools below, that we consider you might find useful
Introduce a few operating conditions, quickly calculate the air consumption and / or the air flow capacity that a giveObtain the values of maximum and minimum air flow rate of a work cycle, as well as the total air consumption of the pneumatic circuit per cyclen cylinder, rotary actuator, air gripper or air blow solution will require.
Calculate the flow rate, pressure characteristics and sonic conductance of your air, steam, gas or fluid circuit
Gain awareness of the energy consumption of your pneumatic equipment, so you can optimise its air consumption and start reducing your energy-related costs.
Make our products meet your requirements
Get the exact air quality you need. No more and no less. Fix the mix and build your specific F.R.L. unit.
Design the manifold that meets your application´s demands with our multi-purpose flexible valve, the SY Series, our space-efficient JSY solenoid valve, or with other powerful valves such as VQC and SV Series.
Adapt our ISO, Compact and Guide Cylinders to your specific requirements. Modification of the piston rod end, modification of central trunnion position, add the accessories you wish.
Be efficient. Select the right size and the correctly chosen components for your application
Just introduce the inlet conditions, dew point and required flow rate, and this software will suggest the best alternative that SMC can offer to you.
Increase your efficiency with a properly sized air tank
Get your optimal booster in only 3 steps and gain efficiency by increasing the pressure in the one specific application only.
Find support during the design of your whole pneumatic circuit, and optimise the size and consumption of your pneumatic components.
Ensure that a given SMC cylinder is the ideal choice for your specific application requirements.
Introduce smoothness in your process. Simply select the collision form, operating direction, type of thrust and load shape, to make sure you get the best shock absorber.
Select the optimal pneumatic rotary actuator, whether you need to secure a piece, rotate it or sweep it.
Pick out your SMC Air Gripper in 4 simple steps. All main grippers series included to ensure you find the one that suits you.
Select the optimal power clamp cylinder for clamping workpieces. We help you to select the appropriate size.
Choose the right electric solution for your application and calculate its performance in different working conditions.
Design an optimal vacuum circuit, including vacuum pads, ejectors, piping, control valves, supply, release and throttle valves and vacuum control units.
Select from SMC's range of solutions for fluid control for your day-to-day fluid control requirements.
Guarantee your machine's efficiency and best performance. Find yours among our comprehensive range of Thermo-chillers: All in 3 simple steps.
If you are looking for an air treatment system that can help you achieve the quality your process requires, our air filter selector is the suitable tool for getting the job done.
The Air Treatment Unit Selector will help you to find the suitable FRL unit for your requirements
Get some guidance on SMC’s Flow Pressure Switch set-up. This tool will provide you with specific instructions to configure it so you can take full advantage of our switch capabilities.
Your toolbox for safety solutions
Select the right product solution for your safety-related application. Use our TÜV-verified and ISO 13849-compliant solutions and reduce your expenses.
We support you throughout the design process as well. Draw pneumatic and electrical circuit diagrams with our software
All the symbols you need to design your pneumatic circuit in .dxf format. Scan through and easily download the one you need.
Draw your pneumatic circuit in a quick and easy way. All pneumatic symbols included are linked to the current SMC portfolio.
Optimise the design of your pneumatic and electrical circuit diagrams. The software includes an extensive product library and is linked to our online product catalogue.
Make your design easy with our CAD catalogue and integrations, designing independently regardless of the CAD system you use. Solidworks, CATIA or any other type you may need.
Download libraries of CAD models with the most usual items in the most common format (STEP AP214).
You can conduct all setting operations as well as monitor the operating status
Set up and monitor your HRR
Monitor, log and graph data collected from AMS20/30/40/60 units
Manual calculations are a thing of the past. Calculate, among other things, air consumption, pressure drop and moment of inertia
Find out the charge and discharge times of the air tank you choose, as well as the pressure and temperature conditions of isothermal and adiabatic changes.
Avoid undersizing, oversizing or simply choosing an invalid solution. We calculate the resulting moment of inertia or centre of gravity for you when placing one or multiple loads.
Convert the humidity information from relative humidity to atmospheric dew point or pressure dew point and calculate the amount of drain per unit time or volume.
Measure the pressure drop or maximum flow rate of a piping to determine if its sizing is correct and results in the installation running properly.
Calculate the resulting air characteristics when pressure, temperature, air quantity or state changes occur in the air.
Compressed air and electrical power CO₂ emissions can be identified, CO₂ emission reduction improvement effects and air leakage costs, etc. can be calculated.