Auto Switch
-- Choose an option --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
A90--Reed, DC Volt, AC Volt, Horizontal
A93--Reed, DC Volt, AC Volt, LED, Horizontal
A96--Reed, DC Volt, LED, Horizontal
A33--Reed, DC Volt >5
A34--Reed, DC Volt >5
A44--Reed, DC Volt >5
B54--Reed, DC Volt >5
B59W--Reed, DC Volt >5
B64--Reed, DC Volt >5
C73C--Reed, DC Volt >5
C80C--Reed, DC Volt >5
G39--Solid State, Gen. Purpose, 3 Wire NPN, Terminal, None
H7C--Solid State, Gen. Purpose, 2 Wire, Connector, 05 M
H7NF--Solid State, Diagnostic, 4 Wire NPN, Lead Wire, 05 M
K39--Solid State, Gen. Purpose, 2 Wire, Terminal, None
F9G--Solid State, 3 Wire NPN, Horizontal
F9H--Solid State, 3 Wire PNP, Vertical
H7BA--Solid State, Water Resist., 2 Wire, Lead Wire
No Switch
Lead Wire or Prewired Connector
-- Choose an option --
0.5m (Or None in the Case of No Switch)
M (1m)
N (No Lead Wire)
L (3m)
Z (5m)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
0.5m (Or None in the Case of No Switch)