Accessory None V (Rod End) Accessory
Auto Switch Mounting Type None A (Rail Mounting) B (Band Mounting) Auto Switch Mounting Type
Auto Switch No Switch M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal M9BA--Solid State, Water Resist., 2 Wire, Horizontal M9BAV--Solid State, Water Resist., 2 Wire, Vertical M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal M9NAV--Solid State, Water Resist., 3 Wire NPN, Vertical M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal M9PAV--Solid State, Water Resist., 3 Wire PNP, Vertical M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical A90--Reed, DC Volt, AC Volt, Horizontal A90V--Reed, DC Volt, AC Volt, Vertical A93--Reed, DC Volt, AC Volt, LED, Horizontal A93V--Reed, DC Volt, AC Volt, LED, Vertical A96--Reed, DC Volt, LED, Horizontal A96V--Reed, DC Volt, LED, Vertical A72--Reed, AC Volt.<200, LED, Vertical A72H--Reed, AC Volt.<200, LED, Horizontal A73--Reed, DC Volt.>5, A73C--Reed, DC Volt.>5,<24, LED, Connector, Vertical A73H--Reed, DC Volt.>5,<24, AC Volt.<100, LED, Horizontal A79W--Reed, DC Volt, 2-color Indication, Horizontal A80--Reed, DC Volt.>5,<24, AC Volt.<100, Vertical A80C--Reed, DC Volt.>5,<24, Connector, Vertical A80H--Reed, DC Volt.>5,<24, AC Volt.<100, Horizontal F79--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal F79F--Solid State, Diagnostic, 4 Wire NPN, Horizontal F79W--Solid State, Diagnostic, 3 Wire NPN, Lead Wire, Horizontal F7BA--Solid State, Water Resist., 2 Wire, Horizontal F7BAV--Solid State, Water Resist., 2 Wire, Vertical F7BV--Solid State, Gen. Purpose, 2 Wire, Vertical F7BWV--Solid State , Diagnostic, 2 Wire, Vertical F7NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical F7NWV--Solid State, Diagnostic, 3 Wire NPN, Lead Wire, Vertical F7P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal F7PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical F7PW--Solid State, Diagnostic, 3 Wire PNP, Lead Wire, Horizontal J79--Solid State, Gen. Purpose, 2 Wire, Horizontal J79C--Solid State, Gen. Purpose, 2 Wire, Connector, Vertical J79W (Solid State, Diagnostic, 2 Wire, Lead Wire, Horizontal H7NF--Solid State, Diagnostic, 4 Wire NPN, Grommet, In-line A76H--Reed, DC Volt.<5, LED, Lead Wire, Horizontal C73C--Reed, DC Volt >5 <24, LED, Connector C80C--Reed, DC Volt >5 <24, AC Volt <100, Connector H7C--Solid State, Gen. Purpose, 2 Wire, Connector Auto Switch
Lead Wire or Prewired Connector 0.5m (Or None in the Case of No Switch) N (No Lead Wire) M (1m) L (3m) Z (5m) SAPC (0.5m Cord Length, M8-3 Pin Connector) SBPC (0.5m Cord Length, M8-4 Pin Connector) SDPC (0.5m Cord Length, M12-4 Pin Connector) MAPC (1.0m Cord Length, M8-3 Pin Connector) MBPC (1.0m Cord Length, M8-4 Pin Connector) MDPC (1.0m Cord Length, M12-4 Pin Connector) Lead Wire or Prewired Connector