Product selection
×

Go to details
Part number

My account

×

Product catalogue

Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, All Metal Exterior, Elbow - ASB

Endurance is ensured

  • Get environmental resistance – All metal exterior design
  • Install and remove the tube in the easiest way – More space beneath the tube
  • Improve machine efficiency in robot applications – Approximately 28 % lighter than previous series.

And much more

  • Environments with welding spatter, dust and ultraviolet radiation
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

ASB2201-G01-08B
Body Size
Control Type
Thread Type
Port Size
Applicable Tubing O.D.
Seal Method
Option
Lock Nut