Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-M(D)B-Z, Air Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • Standard: double acting single rod
  • Bore sizes: 32, 40, 50, 63, 80, 100 (mm)
  • Strokes from 1mm through 2000mm depending upon bore size
  • Mounts: basic, foot, front & rear flange, single or double clevis, & center trunnion
  • With or without rod boot
  • Variety of switches and a variety of lead wire lengths.

Configure your product

25A-MB-Z
Magnet
Mounting
Bore Size
Port Thread
Stroke
 
Auto Switch
Lead Wire or Prewired Connector
Number