Manifold for: Water, Ethylene glycol aqueous solution
•3 Types: male, female and with pivot nozzle
•Fluid: Coolant, Water and Air
•Operation Pressure for Liquide: 0.3 MPa
•Operation Pressure for Air: 1 MPa
Rotating angle 90° or 180°
Space-saving speed controller
Flow rate options: 1, 2, 5, 10, 25, 50 and 100 L/min
Voltage output can be switch from 1- 5V to 0 -10V
Screen can be flipped by software