Product selection
×

Go to details
Part number

My account

×

Product catalogue

3-Screen Display, 4-Channel Flow Monitor – PFG200

Unify the monitoring of your installation

  • Monitor any type of sensor – Not only flow sensors but also pressure, temperature and electrostatic sensors can be connected
  • Get centralised information – Multi-channel monitor for up to 4 sensors
  • Be aware of the total flow consumption – The accumulated flow of up to 4 different lines can be visualised
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs.

And much more

  • 2-Tier, 3-screen and 3-colour display
  • Repeatability: ±0.1 % (F.S.)
  • Outputs: IO-Link and NPN/PNP
  • Consumption: 55 mA or less
  • IO-Link hub function available
  • IP65 (front face), IP40 (others).

Configure your product

PFG200
Input, Output Specification
Unit Specification
Panel Mount
Sensor Connector
Power Supply, Output Connector

Input, Output Specification
0 (NPN 5 Outputs + External Input)
Unit Specification
Unit Selection Function
Panel Mount
None
Sensor Connector
None
Power Supply, Output Connector
Power Supply/Output Connection Cable, 2m; Power Supply/Output Connection Cable, ZS-26-L
Weight
0.111 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version